IESNA:LM-63-2002
[TEST]P646681
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S340D930-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1150
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 11.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
868.2 962.2 1027 1007.1 919.8 777.5 621.2 510.1 420.4 351
309 280.5 257 238.9 223.2 205.4 190.4 175.5 158.8 144.9
131 117.8 105.7 94.3 82.6 74 64.4 54.5 42.4 34.5
28.1 22.4 17.1 12.5 7.8 3.6 0
868.2 956.2 1027.7 1018.5 919.1 778.5 638.6 517.6 427.2 364.2
315 282.3 260.2 240.6 223.6 207.9 192.6 176.9 162.3 146.7
131.7 119.6 106.8 95.8 84.4 74.4 65.5 55.5 42.4 34.9
28.5 22.8 17.4 12.5 7.8 3.2 0
868.2 954.4 1025.9 1020.6 932 820.5 676 553.5 453.2 381.6
330 293.3 268.8 247.8 228.9 211.8 197.2 181.5 167.3 150.9
135.6 123.5 109.6 97.9 86.9 76.5 66.6 57.3 45.2 35.2
28.8 23.1 17.8 12.5 8.2 3.6 0
868.2 952.2 1024.5 1023.1 942.3 820.5 683.8 563.9 461 393.7
335.7 298.3 269.8 249.9 231.7 214.3 198.3 183.7 168.4 152.7
138.1 125.3 111.8 99.7 87.6 77.6 67.3 58 46.6 35.2
29.2 23.1 17.8 12.8 8.2 3.6 0
868.2 948.7 1018.5 1026.3 970 856.5 730.1 604.8 502.3 417.2
364.2 315.4 284.8 259.5 240.3 221.8 205 191.2 175.5 160.9
144.5 129.6 116.8 104.3 91.8 80.1 69.4 59.8 49.5 37.7
29.5 23.9 18.2 13.2 8.2 3.6 0
868.2 935.9 1002.8 1022.7 989.6 906.3 797 680.6 574.5 490.9
412.9 360.6 316.8 284.8 261.3 238.9 220.7 203.6 188.3 172.3
157.7 143.1 128.5 114.6 101.1 87.6 75.8 64.1 52.7 43.1
31.3 24.6 18.9 13.2 8.5 3.9 0
868.2 921.3 992.1 1018.8 996.7 938.4 837.3 736.2 624.7 534
462.4 396.2 347.4 309.7 276.6 252.7 232.1 213.9 196.1 180.5
165.5 150.2 135.6 121.7 107.5 94.3 80.8 68.3 55.9 44.9
34.2 25.3 19.2 13.9 8.2 3.9 0
868.2 922.7 985.7 1016.3 1007.1 960.1 882.1 790.3 683.1 589.9
511.5 441.8 389.4 340.3 302.2 272.7 249.9 227.8 209 191.5
175.5 160.5 144.5 130.6 115.3 101.8 86.5 74 60.9 48.1
37 26.7 19.9 13.9 8.5 3.9 0
868.2 920.9 972.2 1005.3 1016.3 999.9 959.4 898.5 824.8 739.4
663.5 586.3 518.7 456 405.8 359.5 319.7 288 259.5 234.9
212.5 191.2 172.6 155.2 137.4 121.4 105.7 90.1 74.8 59.1
45.2 32.4 21.7 15 8.9 3.9 0
868.2 909.9 951.5 982.9 1000.7 1001 983.6 949.4 902.8 850.4
784.9 717.7 652.5 584.5 528.3 474.9 423.6 378 338.5 302.6
273.4 243.5 216.1 191.2 168 145.6 126.7 107.9 90.1 73.7
55.9 40.2 27.1 16.4 9.3 4.3 0
868.2 903.8 945.1 972.5 989.3 994.2 982.1 958.7 919.1 869.7
818.8 757.2 693.1 631.2 569.2 513 462.4 416.1 372.4 335.7
296.5 266.6 236.4 206.8 181.9 157 134.6 115 95.4 78.3
60.2 43.8 28.8 17.4 10 4.3 0
868.2 887.1 904.5 918.8 928.7 932.7 931.2 921.6 905.6 883.5
850.1 814.1 772.5 723.3 672.4 622.6 569.9 514.7 463.1 417.2
369.9 325.7 286.9 247 214.3 183.3 155.2 128.9 105 85.8
66.6 50.9 36.3 23.5 12.8 5 0
868.2 874.6 870.4 865.4 856.1 844.4 830.9 811.6 792.1 768.9
741.1 714.4 681 644.3 607.7 568.5 523.6 484.1 438.9 394.8
351.4 311.5 272.7 240.3 206.5 177.6 150.2 126 106.1 85.4
68 51.6 37.4 24.9 14.2 6.8 0
868.2 853.6 826.9 801.3 770 738.7 706.6 671.7 641.1 603.7
569.9 536.1 504.1 474.2 441.4 412.2 383.7 357.4 329.6 304.4
276.6 253.8 227.8 202.9 179.8 157.3 134.9 114.3 95.4 79
61.9 48.8 34.5 23.5 13.5 5.7 0
868.2 840.5 790.6 746.5 699.1 650 604.8 561 521.2 481.6
448.5 415.1 385.5 357 330.7 307.6 285.9 266.6 246.3 228.5
211.1 194.4 175.5 159.8 142.7 126.7 110.4 95 81.2 66.2
54.8 42 30.3 18.9 11 4.6 0
868.2 835.5 782.1 730.5 676.4 630.1 579.9 537.2 494.1 458.1
425 393 364.2 337.1 312.5 291.2 270.5 252.4 234.9 217.1
200.4 184.4 168 152.7 136 121 105.7 91.5 77.2 63.4
52 39.5 28.1 17.8 10.3 4.6 0
868.2 820.2 755.4 690.2 629.4 574.2 523.3 478.8 438.2 401.9
369.1 339.6 315.8 295.1 277 258.8 242.8 227.1 211.5 196.1
179.8 165.9 150.6 135.3 121.4 106.8 93.3 80.5 68.3 56.2
44.9 33.5 23.1 15.3 9.6 4.6 0
868.2 805.6 720.9 646.1 576 521.9 467.8 422.5 385.2 351
324.7 304 286.2 269.8 253.8 237.1 221.8 206.5 191.5 176.6
160.9 146.7 133.5 120 106.4 93.6 81.2 69.8 59.1 49.1
38.1 28.1 20.3 14.6 9.3 4.6 0
868.2 793.5 705.9 626.5 552.5 497.7 445 401.5 362.7 332.8
312.5 294.8 277.7 260.6 244.9 229.6 215 199.3 184.4 169.1
155.9 141.7 127.1 115 101.5 89 76.2 65.9 55.9 47
35.2 26.7 19.9 14.6 8.9 4.6 0
868.2 787.4 686.3 611.6 538.6 477 425.8 384.5 347.8 323.9
303.6 286.9 271.3 255.2 239.2 224.3 207.9 193.3 177.6 164.1
150.2 136.3 122.8 109.6 96.5 84 73 64.1 53.8 44.5
32.8 25.6 19.6 14.2 8.9 4.6 0
868.2 786.7 678.5 588.1 511.5 452.4 401.2 360.6 335 313.6
296.9 278.4 262 246.3 230.3 215 199.7 183.7 169.4 157.7
142.4 129.6 115 101.1 88.3 78.7 70.5 61.2 51.3 39.5
31 24.6 18.9 13.9 8.9 4.6 0
868.2 775.7 669.2 574.2 500.5 441.8 387.3 349.9 327.1 307.9
290.8 273 256.7 241 225 208.6 193.3 180.8 166.6 153.4
139.2 124.9 109.3 95.4 85.8 76.9 68.7 59.8 48.4 36.3
29.9 24.2 18.5 13.5 8.9 4.6 0
868.2 773.2 666.7 569.9 498.7 434.6 383.4 349.6 324.7 305.8
289.1 272 255.9 239.2 223.2 207.5 192.9 179.8 165.9 152.7
138.8 122.1 107.1 94.7 85.1 76.5 68.7 59.1 47.3 36
29.9 24.2 18.5 13.5 8.9 4.3 0
868.2 769.6 655.7 565.3 484.5 421.5 374.1 343.2 320 302.2
283.7 267.3 252 234.6 220.4 204 191.2 176.6 162.7 149.9
134.9 118.5 103.2 92.9 84 75.5 67.6 57 44.1 35.6
29.2 23.5 18.2 13.5 8.5 4.3 0
868.2 768.2 653.2 550 478.1 419.3 370.9 339.2 317.2 300.1
281.9 265.6 249.5 233.2 218.9 201.8 190.1 176.2 162 149.5
132.1 116 101.1 91.8 83.3 75.5 66.6 56.6 43.8 34.9
29.2 23.5 18.5 13.2 8.5 4.3 0
